??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
2217894
ARTICLE_NAME
Type code
Stratos MAXO 25/0,5-8 PN10-R7
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Smart glandless circulator with screwed connection or flange connection, EC motor with integrated electronic power adjustment.
DESCRIPTION_LONG
Tender text
Premium smart-pump Wilo-Stratos MAXO-R7 (R7 = without internal temperature sensor) High efficiency in-line glandless pump with EC motor and electronic power adjustment. Can be used for chilled water, heating water and water/glycol mixtures. Energy efficiency index (EEI) between ≤ 0.17 and ≤ 0.19 depending on pump type. Control modes: *Permanent, automatic performance adjustment according to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). Up to 20% energy savings compared to dp-v control mode. *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple pumps (Multi-Flow Adaptation). *Constant volume flow (Q-const.) *Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) *Constant differential pressure (dp-c) *Variable differential pressure (dp-v) with the option to set the nominal duty point *Constant speed (n-const.) *User-defined PID control Functions: *Heat quantity measurement (available with accessory Wilo fluid temperature sensor or analogue temperature sensors e.g. 2x PT1000) *Cooling quantity measurement (available with accessory Wilo fluid temperature sensor or analogue temperature sensors e.g. 2x PT1000) *Pump automatically deactivates when no flow is detected (No-Flow Stop) *Switchover between heating and cooling mode (automatic, external or manual) (automatic, available with the accessory Wilo fluid temperature sensor) *Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) *Operating modes of twin-head pumps: Efficiency-optimised parallel operation for dp-c and dp-v, main and standby operation *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Pump venting function for automatic venting of the rotor chamber *Automatic night setback (available with the accessory Wilo fluid temperature sensor) *Automatic deblocking function and integrated full motor protection *Dry-running detection Display: *Control mode *Setpoint *Volume flow *Temperature (available with accessory Wilo fluid temperature sensor) *Power consumption *Electric consumption *Active influences (e.g. STOP, No-Flow Stop) Version: *2 configurable analogue inputs: 0–10 V, 2–10 V, 0–20 mA, 4–20 mA and commercially available PT1000; +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for run signals and fault messages *Slot for Wilo-CIF modules with interfaces for building automation BA (optional accessories: CIF modules Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet IP, LON, PLR, CANopen) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; twin-head pump operation and Wilo-Smart Gateway *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Graphic colour display (4.3 inches) with one-button manual operation *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (no further accessories required) *Integrated dual pump management (twin-head pumps are prewired) when using 2 single pumps as twin-head pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2 – 10 V or 4 – 20 mA) *Outdoor installation with weather protection possible in accordance with the installation and operating instructions *Pre-set date and time *Thermal insulation shell for heating applications Scope of delivery *Pump *Optimised Wilo-Connector the same for all sizes *2x threaded cable gland M16 x 1.5 *2x gaskets for threaded connection *Thermal insulation shell *Installation and operating instructions Optional accessories: *ClimaForm cold insulation to avoid the formation of condensate *CIF module: Modbus TCP, Modbus RTU, BACnet IP, BACnet MS/TP, LON, PLR, CANopen *PT 1000 (B) pipe contact sensor (for domestic hot water) *PT 1000 (AA) sensor for installation in immersion well *Differential pressure sensor *Smart Gateway *Wilo fluid temperature sensor (can be retrofitted for recording and displaying the fluid temperature, heat and cooling quantity and using the temperature-controlled control modes T-const., dT-const.)
PRODUCT_DESCRIPTION
Product description
Stratos MAXO 25/0.5-8 PN10-R7
ETIM_CLASS__EC_
ETIM Class (EC)
EC010980
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-200
EF011652
Material pump wheel
PPS-GF40
EF024149
Material pump wheel
Plastic (PPS - 40% GF)
EF014904
Volume flow rate (BEP)
5.994 m³/h
EF014905
Head at flow rate (BEP)
53.140 kPa
EF000991
Max. discharge flow
10.020 m³/h
EF000992
Max. static height
8.455 m
EF020449
Max. operating pressure
10.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
5 x M16x1.5
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
0.16 kW
EF010779
Pump power consumption (solpump)
160.0 W
EF010780
Pump power consumption standby (solstandbypump)
7.0 W
EF026118
Energy Efficiency Index (EEI)
0.19
EF023092
Insulation class acc. to IEC
F
EF023089
Pump circuit
0
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Frequency converter
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
yes
EF007179
Radio standard 2G / 3G / 4G
no
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
Yes
EF016387
Interface signal 0-20 mA / 4-20 mA
Yes
EF016388
Interface PT100 / PT1000 / PTC
Yes
EF016389
Interface Pulse Width Modulation (PWM)
No
EF016390
Interface pulse counter
No
EF003626
Potential free switch contact
yes
EF007314
With communication interface RS-485
Yes
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-10.0 °C
EF002386
Ambient temperature
-10.0 °C
EF025116
Connection on supply side
Screwed connection outer thread;G1½-PN10-DIN-ISO228-1
EF025117
Diameter of connection on supply side
G 1½
EF025503
Outer pipe diameter connection inlet side
40 mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection outer thread;G1½-PN10-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1½
EF025504
Outer pipe diameter connection outlet side
40 mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection outer thread
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IPX4D
EF000167
Weight
7.2 kg
A1
Angle to first bolt hole
0 °
A2
Angle to first bolt hole
0 °
B1
Thickness flange (incl. sealing edge)
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D1
Outer diameter of flange
0
D2
Outer diameter of flange
0
D3
Dimensions
29 mm
D21
Diameter bolt hole
0 mm
D22
Diameter bolt hole
0 mm
D41
Diameter sealing edge
0 mm
D42
Diameter sealing edge
0 mm
DL11
Dimensions
0 mm
DL12
Dimensions
0 mm
DL21
Dimensions
0 mm
DL22
Dimensions
0 mm
DN1
Nominal inner diameter
40 mm
DN2
Nominal inner diameter
40 mm
DO1
Outer pipe diameter connection
49.0 mm
DO2
Outer pipe diameter connection
49.0 mm
F1
Thickness sealing edge
0.0 mm
F2
Thickness sealing edge
0.0 mm
K1
Pitch circle
0
K2
Pitch circle
0
KL11
Pump flange dimensions
0 mm
KL12
Pump flange dimensions
0 mm
KL21
Pump flange dimensions
0 mm
KL22
Pump flange dimensions
0 mm
N1
Number of bolt holes
0
N2
Number of bolt holes
0
DG1
Connecting measure pump house
G 1½ mm
DG2
Connecting measure pump house
G 1½ mm
Q1
Length gusset/thread
19 mm
Q2
Length gusset/thread
19 mm
S1
Wall thickness connection
4.0 mm
S2
Wall thickness connection
4.0 mm
BO1
Width oval flange
0 mm
BO2
Width oval flange
0 mm
LH1
Centre-to-centre holes
0 mm
LH2
Centre-to-centre holes
0 mm
LO1
Length oval flange
0 mm
LO2
Length oval flange
0 mm
H
Pump height
310 mm
H1
Pump height
0 mm
DM
Diameter motor
95 mm
H0
Dimensions
77 mm
H01
Dimensions
77 mm
H02
Dimensions
15 mm
L10
Dimensions
180 mm
L11
Dimensions
20 mm
A02
Dimensions
252 mm
H2
Dimensions
81 mm
H3
Dimensions
29 mm
H4
Dimensions
31 mm
HD
Diameter pump housing
124 mm
L1
Connection length
90 mm
L2
Connection length
90 mm
L4
Dimensions
280 mm
LE1
Height pump housing
106 mm
LE2
Centre connection to end motor
129 mm
LE3
Thickness electrical cabinet
123 mm
LE4
Width electrical cabinet
170 mm
LE5
Distance to centre connection
58 mm
LE6
Length electrical cabinet left
75 mm
LE7
Length electrical cabinet right
120 mm
Z1
Working length
71 mm
Z2
Working length
71 mm
L0
Port-to-port length
180 mm
LE8
Dimensions
85 mm
LE9
Dimensions
85 mm
L7
Dimensions
0
B5
Dimensions
75 mm
B6
Dimensions
120 mm
B8
Dimensions
90 mm
B9
Dimensions
90 mm
L6
Dimensions
170 mm
EF014519
With insulation shell
yes
EF000443
Connection
Screwed connection outer thread
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D