??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
2120656
ARTICLE_NAME
Type code
Yonos MAXO 80/0,5-6 PN 6
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Glandless circulator with threaded connection or flange connection, EC motor with automatic power adjustment.
DESCRIPTION_LONG
Tender text
High efficiency pump Wilo-Yonos MAXO electronically controlled, Glandless circulator, synchronous motor according to ECM technology and integrated power control for continuous differential pressure control. Can be used for all heating, ventilation and air-conditioning applications. Standard-equipped with: *Preselectable control modes for optimum load adjustment: Δp-c (differential pressure constant), Δp-v (differential pressure variable) *3 speed stages (n = constant) *LED for setting the setpoint and displaying error messages *Electrical connection with the Wilo plug *Fault lamp and contact for collective fault signal For flange-end pumps - flange versions: *Standard version for pumps DN 32 to DN 65: PN 6/10 combination flange (PN 16 flange according to EN 1092-2) for PN 6 and PN 16 counter flanges *Standard version for DN 80/DN 100 pumps: PN 6 flange (designed for PN 16 according to EN 1092-2) for PN 6 counter flange
PRODUCT_DESCRIPTION
Product description
Yonos MAXO 80/0.5-6 PN 6
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
PP-LGF50
EF024149
Material pump wheel
Plastic (PP - 50% LGF)
EF014904
Volume flow rate (BEP)
31.360 m³/h
EF014905
Head at flow rate (BEP)
57.700 kPa
EF000991
Max. discharge flow
50.85 m³/h
EF000992
Max. static height
7.077 m
EF020449
Max. operating pressure
6.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
2 x M20x1.5
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
0.80 kW
EF010779
Pump power consumption (solpump)
800.0 W
EF010780
Pump power consumption standby (solstandbypump)
40.0 W
EF026118
Energy Efficiency Index (EEI)
0
EF023092
Insulation class acc. to IEC
F
EF023089
Pump circuit
0
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Frequency converter
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
no
EF007179
Radio standard 2G / 3G / 4G
no
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
No
EF016387
Interface signal 0-20 mA / 4-20 mA
No
EF016388
Interface PT100 / PT1000 / PTC
No
EF016389
Interface Pulse Width Modulation (PWM)
No
EF016390
Interface pulse counter
No
EF003626
Potential free switch contact
no
EF007314
With communication interface RS-485
No
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
-20.0 °C
EF025116
Connection on supply side
Flange;DN80-PN6-EN1092-2
EF025117
Diameter of connection on supply side
DN 80
EF025503
Outer pipe diameter connection inlet side
80 mm
EF026143
Flange compression stage connection inlet
PN 6 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN80-PN6-EN1092-2
EF025118
Diameter of connection on delivery side
DN 80
EF025504
Outer pipe diameter connection outlet side
80 mm
EF026233
Flange compression stage connection outlet
PN 6 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IPX4D
EF000167
Weight
29.0 kg
A1
Angle to first bolt hole
45.0 °
A2
Angle to first bolt hole
45.0 °
B1
Thickness flange (incl. sealing edge)
18 mm
B2
Thickness flange (incl. sealing edge)
18 mm
D1
Outer diameter of flange
190 mm
D2
Outer diameter of flange
190 mm
D3
Dimensions
24 mm
D21
Diameter bolt hole
19 mm
D22
Diameter bolt hole
19 mm
D41
Diameter sealing edge
124 mm
D42
Diameter sealing edge
124 mm
DL11
Dimensions
0 mm
DL12
Dimensions
0 mm
DL21
Dimensions
0 mm
DL22
Dimensions
0 mm
DN1
Nominal inner diameter
80 mm
DN2
Nominal inner diameter
80 mm
DO1
Outer pipe diameter connection
86.0 mm
DO2
Outer pipe diameter connection
86.0 mm
F1
Thickness sealing edge
3.0 mm
F2
Thickness sealing edge
3.0 mm
K1
Pitch circle
150 mm
K2
Pitch circle
150 mm
KL11
Pump flange dimensions
0 mm
KL12
Pump flange dimensions
0 mm
KL21
Pump flange dimensions
0 mm
KL22
Pump flange dimensions
0 mm
N1
Number of bolt holes
4
N2
Number of bolt holes
4
DG1
Connecting measure pump house
DN 80 mm
DG2
Connecting measure pump house
DN 80 mm
Q1
Length gusset/thread
0
Q2
Length gusset/thread
0
S1
Wall thickness connection
0
S2
Wall thickness connection
0
BO1
Width oval flange
0 mm
BO2
Width oval flange
0 mm
LH1
Centre-to-centre holes
150 mm
LH2
Centre-to-centre holes
150 mm
LO1
Length oval flange
0 mm
LO2
Length oval flange
0 mm
H
Pump height
416 mm
H1
Pump height
0 mm
DM
Diameter motor
164 mm
H0
Dimensions
120 mm
H01
Dimensions
73 mm
H02
Dimensions
0 mm
L10
Dimensions
230 mm
L11
Dimensions
0 mm
A02
Dimensions
332 mm
H2
Dimensions
153 mm
H3
Dimensions
60 mm
H4
Dimensions
17 mm
HD
Diameter pump housing
199 mm
L1
Connection length
180 mm
L2
Connection length
180 mm
L4
Dimensions
329 mm
LE1
Height pump housing
164 mm
LE2
Centre connection to end motor
233 mm
LE3
Thickness electrical cabinet
99 mm
LE4
Width electrical cabinet
291 mm
LE5
Distance to centre connection
84 mm
LE6
Length electrical cabinet left
86 mm
LE7
Length electrical cabinet right
86 mm
Z1
Working length
180 mm
Z2
Working length
180 mm
L0
Port-to-port length
360 mm
LE8
Dimensions
122 mm
LE9
Dimensions
169 mm
L7
Dimensions
122 mm
B5
Dimensions
86 mm
B6
Dimensions
86 mm
B8
Dimensions
161 mm
B9
Dimensions
161 mm
L6
Dimensions
291 mm
EF014519
With insulation shell
optional
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D