??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Multistage 4" submersible pump in shroud design for vertical and horizontal installation
DESCRIPTION_LONG
Tender text
Fully submersible, multi-stage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free three-phase AC motor for direct starting with water-glycol filling. Hermetically cast with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the fluid. A cooling jacket is therefore required for horizontal installation. For pumping water for geothermal applications with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. The QC version is equipped with a quick-connection cable for simple and fast replacement of the power cable.
A2
Angle to first bolt hole
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D22
Diameter bolt hole
0 mm
D42
Diameter sealing edge
0.000 mm
DIAMD1
Dimensions
90 mm
DIAMD2
Dimensions
95.250 mm
D2
Outer diameter of flange
0 mm
DIAMD3
Dimensions
0 mm
DIAMD4
Dimensions
4.0 mm
DMAX
Max. diameter
98 mm
DN2
Dimensions
Rp 1¼
DO2
Outer pipe diameter connection
0
F2
Thickness sealing edge
0
H1
Dimensions
mm
H2
Dimensions
237.0 mm
H3
Dimensions
0 mm
H4
Dimensions
mm
H5
Dimensions
0 mm
H6
Dimensions
0 mm
K2
Pitch circle
0
L
Dimensions
mm
N2
Number of bolt holes
0 mm
R
Dimensions
0.0 mm
NCAB
Number of cables
1
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D