??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Multistage 6" submersible pump in tie strap version for vertical or horizontal installation
DESCRIPTION_LONG
Tender text
Fully submersible, multistage pump for pumping industrial and drinking water (ACS rating) with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free, three-phase AC motor for direct or star-delta starting with water-glycol filling, alternatively with drinking water filling. Hermetically cast motor with enamel-insulated winding, resin-impregnated or rewindable with PVC-insulated winding, and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature and minimum flow velocity must be adhered to. Vertical installation is possible with or without cooling jacket. In cases of horizontal installation, a cooling jacket must always be provided . Scope of delivery: *Submersible pump with connection cable and ACS rating *Installation and operating instructions
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010343
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X5CrNi18-10
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
40.0 bar
EF003701
Electrical connection
Detachable
EF000536
Cable length
mm
EF003977
Rated voltage
400.000 V
EF000351
Number of phases
3.000
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
B
EF001642
Rotational speed
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023182
Medium temperature (continuous)
3.0 °C
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10/16/25/40 bar
EF014907
Connection standard outlet side
-
EF001339
Flange shape
No connection
EF024841
With non-return valve
0
EF020289
Pump diameter
mm
EF020290
Pump and motor length
mm
EF000493
Immersing depth
350.0 mm
EF015803
Min. drill hole diameter
mm
EF015805
Max. sand content
50.0 g/m³
EF004945
Max. electrical switching cycles
20 1/h
EF015781
Nominal operating mode
-
EF000167
Weight
kg
EF005474
Degree of protection (IP rating)
IP68
EF000081__CABLE_1_
Cable type
S07BBH2-F
EF000081__CABLE_2_
Cable type
0
EF000081__CABLE_3_
Cable type
0
EF003433__CABLE_1_
Cable construction
3x1.5+1G1.5 mm²
EF003433__CABLE_2_
Cable construction
0
EF003433__CABLE_3_
Cable construction
0
A2
Angle to first bolt hole
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D22
Diameter bolt hole
0 mm
D42
Diameter sealing edge
0.000 mm
DIAMD1
Dimensions
mm
DIAMD2
Dimensions
95.250 mm
D2
Outer diameter of flange
0 mm
DIAMD3
Dimensions
0 mm
DIAMD4
Dimensions
6.0 mm
DMAX
Max. diameter
mm
DN2
Dimensions
DO2
Outer pipe diameter connection
0
F2
Thickness sealing edge
0
H1
Dimensions
mm
H2
Dimensions
mm
H3
Dimensions
0 mm
H4
Dimensions
mm
H5
Dimensions
0 mm
H6
Dimensions
0 mm
K2
Pitch circle
0
L
Dimensions
mm
N2
Number of bolt holes
0 mm
R
Dimensions
0.0 mm
NCAB
Number of cables
1
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D