??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Multistage 4" submersible pump in tie strap version for vertical or horizontal installation
DESCRIPTION_LONG
Tender text
Fully submersible, multistage pump for pumping industrial and drinking water (ACS rating) with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free three-phase AC motor for direct starting with water-glycol filling. Hermetically cast with enamel-insulated windings, resin-impregnated and self-lubricating bearings. Connection cable in Quick Connect version (QC) for quick and easy extension or replacement of the installed motor cable. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature and minimum flow velocity must be adhered to. Vertical installation is possible with or without cooling jacket. In cases of horizontal installation, a cooling jacket must always be provided . Scope of delivery: *Submersible pump with QC connection cable and ACS rating *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
A2
Angle to first bolt hole
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D22
Diameter bolt hole
0 mm
D42
Diameter sealing edge
0.000 mm
DIAMD1
Dimensions
90 mm
DIAMD2
Dimensions
95.250 mm
D2
Outer diameter of flange
0 mm
DIAMD3
Dimensions
0 mm
DIAMD4
Dimensions
4.0 mm
DMAX
Max. diameter
98 mm
DN2
Dimensions
DO2
Outer pipe diameter connection
0
F2
Thickness sealing edge
0
H1
Dimensions
mm
H2
Dimensions
mm
H3
Dimensions
0 mm
H4
Dimensions
mm
H5
Dimensions
0 mm
H6
Dimensions
0 mm
K2
Pitch circle
0
L
Dimensions
mm
N2
Number of bolt holes
0 mm
R
Dimensions
45.0 mm
NCAB
Number of cables
1
Preview - Generation
Formats
Files
3D
Dimension
2D

Embedded user actions