??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Glandless circulator with threaded connection or flange connection, EC motor with automatic power adjustment.
DESCRIPTION_LONG
Tender text
High-efficiency pump Wilo-Yonos MAXO-Z electronically controlled, Glandless circulator, synchronous motor according to ECM technology and integrated power control for continuous differential pressure control. Can be used for all domestic hot water circulation systems in industry and building services. Standard-equipped with: *Preselectable control modes for optimum load adjustment: Δp-c (constant differential pressure), Δp-v (variable differential pressure) *3 speed stages (n = constant) *LED for setting the setpoint and displaying error messages *Electrical connection with the Wilo plug *Fault signal light and contact for collective fault signal For flange-end pumps - flange versions: *Standard version for DN 32 to DN 65 pumps: Combination flange PN 6/10 (flange PN 16 in accordance with EN 1092-2) for counter flanges PN 6 and PN 10
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010980
EF023038
Pump casing material
EF023143
Quality class of pump casing
EF011652
Material pump wheel
EF024149
Material pump wheel
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
10.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
2 x M20x1.5
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
kW
EF010779
Pump power consumption (solpump)
W
EF010780
Pump power consumption standby (solstandbypump)
W
EF026118
Energy Efficiency Index (EEI)
0
EF023092
Insulation class acc. to IEC
F
EF023089
Pump circuit
0
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Frequency converter
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
no
EF007179
Radio standard 2G / 3G / 4G
no
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
EF016387
Interface signal 0-20 mA / 4-20 mA
EF016388
Interface PT100 / PT1000 / PTC
EF016389
Interface Pulse Width Modulation (PWM)
EF016390
Interface pulse counter
EF003626
Potential free switch contact
EF007314
With communication interface RS-485
EF007312
With communication interface RS-232
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
0.0 °C
EF002386
Ambient temperature
0.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
bar
EF014906
Connection standard inlet side
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
bar
EF014907
Connection standard outlet side
EF001339
Flange shape
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IPX4D
EF000167
Weight
kg
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D3
Dimensions
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DL11
Dimensions
mm
DL12
Dimensions
mm
DL21
Dimensions
mm
DL22
Dimensions
mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
mm
F2
Thickness sealing edge
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
KL11
Pump flange dimensions
mm
KL12
Pump flange dimensions
mm
KL21
Pump flange dimensions
mm
KL22
Pump flange dimensions
mm
N1
Number of bolt holes
N2
Number of bolt holes
DG1
Connecting measure pump house
mm
DG2
Connecting measure pump house
mm
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
S1
Wall thickness connection
mm
S2
Wall thickness connection
mm
BO1
Width oval flange
0 mm
BO2
Width oval flange
0 mm
LH1
Centre-to-centre holes
mm
LH2
Centre-to-centre holes
mm
LO1
Length oval flange
0 mm
LO2
Length oval flange
0 mm
H
Pump height
mm
H1
Pump height
0 mm
DM
Diameter motor
mm
H0
Dimensions
mm
H01
Dimensions
mm
H02
Dimensions
0 mm
L10
Dimensions
mm
L11
Dimensions
0 mm
A02
Dimensions
mm
H2
Dimensions
mm
H3
Dimensions
mm
H4
Dimensions
mm
HD
Diameter pump housing
mm
L1
Connection length
mm
L2
Connection length
mm
L4
Dimensions
mm
LE1
Height pump housing
mm
LE2
Centre connection to end motor
mm
LE3
Thickness electrical cabinet
mm
LE4
Width electrical cabinet
mm
LE5
Distance to centre connection
mm
LE6
Length electrical cabinet left
mm
LE7
Length electrical cabinet right
mm
Z1
Working length
mm
Z2
Working length
mm
L0
Port-to-port length
mm
LE8
Dimensions
mm
LE9
Dimensions
mm
L7
Dimensions
mm
B5
Dimensions
mm
B6
Dimensions
mm
B8
Dimensions
mm
B9
Dimensions
mm
L6
Dimensions
mm
EF014519
With insulation shell
optional
Preview - Generation
Formats
Files
3D
Dimension
2D

Embedded user actions