??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Fully submersible grinder pump for stationary and portable wet well installation in intermittent operation.
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010733
INSTALLATION_TYPE
Installation type
0
EF011795
Material motor housing
1.4301. X5CrNi18-10
EF011796
Material quality motor housing
X5CrNi18-10
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-250
EF014904
Volume flow rate (BEP)
8.713 m³/h
EF014905
Head at flow rate (BEP)
124.15 kPa
EF000991
Max. discharge flow
16.6 m³/h
EF000992
Max. static height
20.5 m
EF020449
Max. operating pressure
2.25 bar
EF003701
Electrical connection
Detachable
EF000536
Cable length
10.0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
0.75 kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
3.0 °C
EF025118
Diameter of connection on delivery side
DN 32/40
EF025504
Outer pipe diameter connection outlet side
32 mm
EF026233
Flange compression stage connection outlet
PN 6/10 bar
EF014907
Connection standard outlet side
-
EF001339
Flange shape
No connection
EF023105
Max. dimension of fixed parts
10.0 mm
EF020293
With cutting system
yes
EF015781
Nominal operating mode
S2-15 min. S3-10%
EF005474
Degree of protection (IP rating)
IP68
EF023089
Pump circuit
0
EF020289
Pump diameter
240.0 mm
EF023086
Pump height
0 mm
EF000493
Immersing depth
7.0 mm
EF004663
Explosion-proof
-
EF023157
Suitable for dry set-up
0
EF000167
Weight
kg
EF016015
With protection against dry running
0
EF024286
Suitable for faeces
0
EF011798
Type of impeller
Two-channel impeller with macerator
EF009598
Kind of motor starter
0
EF008234
Type of motor protection
0
EF003433__CABLE_1_
Cable construction
mm²
EF000081__CABLE_1_
Cable type
H07RN-F
EF012492
Orientation
Horizontal connection
EF025977
Connection outlet side
Flange. Oval flange;DN32/40-PN6/10 .G 1¼. Oval ø36
A1
Angle to first bolt hole
180 °
B1
Thickness flange (incl. sealing edge)
18 mm
D1
Outer diameter of flange
150 mm
D21
Diameter bolt hole
19 mm
D41
Diameter sealing edge
84 mm
DM
Diameter motor
111 mm
DN1
Diameter of connection on delivery side
DN 32/40
DO1
Outer pipe diameter connection outlet side
32 mm
F1
Thickness sealing edge
3 mm
H1
Height to centre connection
68 mm
K1
Pitch circle
110 mm
L
Pump diameter
240 mm
L1
Connection length
140 mm
LE1
Distance to centre connection
0
LE2
Pump length side 2
0
N1
Number of bolt holes
2
P1
Length gusset/thread
0
Q1
Sleeve length
0
S1
Wall thickness
0
W
Pump width side 1
195 mm
W1
Centre distance connection
0 mm
W2
Pump width side 2
98 mm
Z1
Working length
140 mm
HHYD
Dimensions
100 mm
HA
Dimensions
0
HB
Dimensions
100 mm
HC
Dimensions
0
DA
Dimensions
0
DC
Dimensions
195 mm
NCAB
Number of cables
1
HMOT
Dimensions
307 mm
H
Dimensions
407 mm
HD
Diameter pump housing
0
L3
Dimensions
0
W3
Dimensions
0
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D