??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level of Details
DESCRIPTION_SHORT
Short text
Ready-to-plug single-pump rainwater utilisation system
DESCRIPTION_LONG
Tender text
Wilo-RAIN1 is a rainwater utilisation system for conserving drinking water, for the water supply of, for example, WC cisterns or for garden irrigation. Its compact and standardised construction in accordance with EN 1717 and DIN 1989 and its numerous hydraulic connection options speed up and simplify every new installation or replacement. In addition, the intuitive interface of the control unit combined with numerous smart functions such as self-protection routines ensure convenient operation and high reliability. Special features/product benefits - Drinking water savings - Easy installation thanks to ready-to-plug system and compact construction with various hydraulic connection options - Convenient operation and simple setting functions thanks to an intuitive interface and a multitude of functions - High level of reliability thanks to integrated self-protection routines - Hygiene safety thanks to non-return valve and break tank in accordance with DIN 1989 and EN 1717 - Easy maintenance with direct access to system components Equipment/functions Ready for connection module with compact construction, consisting of: - HiMulti 3 P self-priming centrifugal pump, mounted on a base frame with vibration absorbers - 11 l break tank for fresh water replenishment with float valve - 3-way valve - Connection on the pressure side, Rp 1" hose - Connection on the suction side, Rp 1" hose - Connection for municipal water supply network R ¾" - 1.5 m mains connection cable and plug - Float switch with 20 m cable for rainwater level monitoring in the storage tank - Potential-free contact available for optional external alarm or fault message - Electronic control device with integrated zero flow detection and analogue pressure sensor on the pressure side Operation/display - Operating panel with pushbuttons, 7 segment display and LEDs - Permanent display for the fill level in the rainwater storage tank, system pressure on the pressure side, operating status of the control interface Control Fully automatic control of: - HiMulti 3 P self-priming centrifugal pump - Configurable triggering pressure - Operating modes of the system (manual or automatic) - 3-way valve switchover between rainwater operation and municipal water supply network - Level monitoring of the rainwater storage tank - Dry-running protection of pump - Self-priming support - Automatic water replacement break tank - Operating and fault messages - Optional external alarm or fault message - Optional submersible pump (cistern pump) Monitoring - Rainwater fill level in storage tank thanks to flow switch - Current supply pressure - Dry-running protection of pump - Continuous monitoring of sensor cables - Protection of pump mains voltage supply via circuit breaker Interfaces - Relay for optional submersible pump - Potential-free contact available for external alarm or fault message to BMS Optional accessories - Cistern pump, a submersible pump can be installed in the rainwater storage to overcome pressure losses due to suction distance being too great (depending on installation). - External alarm
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010860
EF021265
Suitable for tap water
0
EF024284
Suitable for rainwater
false
EF025120
Suitable for sprinkling/irrigation
false
EF023038
Pump casing material
PA6T/6I-GF40
EF023143
Quality class of pump casing
GRIVORY HT1V-4
EF011652
Material pump wheel
PPE/PS-GF30
EF024149
Material pump wheel
Plastic (PPE/PS- 30% GF)
EF023142
Material fittings
0
EF023144
Material fittings
0
EF023489
Material of unit pipework
EPDM
EF023488
Quality class of unit pipework
EPDM Ethylene propylene diene monomer rubber
EF000447
Reservoir material
ABS Acrylonitrile butadiene styrene
EF020604
Quality class of reservoir
ABS
EF023148
Number of pumps
1
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
8.0 bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50 Hz
EF000001
Nominal current
0 A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
5.0 °C
EF025116
Connection on supply side
Screwed connection outer thread;G1-PN8-DIN-ISO228-1
EF025117
Diameter of connection on supply side
G 1
EF025503
Outer pipe diameter connection inlet side
25 mm
EF026143
Flange compression stage connection inlet
PN 8 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection outer thread;G1-PN8-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1
EF025504
Outer pipe diameter connection outlet side
25 mm
EF026233
Flange compression stage connection outlet
PN 8 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection outer thread
EF023149
Suction installation
0
EF023154
With bypass pipe
0
EF026396
Degree of protection (IP) pump
X4
EF026395
Degree of protection cabinet (IP)
0
EF001438
Length
642.0 mm
EF000008
Width
260.0 mm
EF000040
Height
770.0 mm
EF000167
Weight
kg
EF008837
Approval
0
Embedded user actions
Preview - Generation
Formats
Files
3D
2D