??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
High-efficiency in-line pump with IE5 motor and electronic power adjustment in glanded pump design. Version as single-stage low-pressure centrifugal pump with flange connection and mechanical seal.
DESCRIPTION_LONG
Tender text
High-efficiency in-line pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2, hydraulics with minimum efficiency index MEI ≥ 0.7 and electronic power adjustment in glanded pump construction. The pump is configured as a single-stage low-pressure centrifugal pump with flange connection and mechanical seal. The Stratos GIGA2.0-I has been predominantly designed for pumping heating water (acc. to VDI 2035), cold water and water-glycol mixtures without abrasive substances in heating, air-conditioning and cooling systems. Design ...-R1: *Single-stage low-pressure centrifugal pump with one-piece shaft in monobloc design *Spiral housing in in-line design (suction and discharge ports with the same flanges in a line) *PN 16 flange – in accordance with EN 1092-2 *Pressure measuring connections (R 1/8) for retrofitting of a differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard *Mechanical seal for pumping water up to Tmax. = +140 °C. A glycol admixture of 20 % to +40 % by volume is permitted up to T ≤ +40 °C. An alternative mechanical seal must be provided in water-glycol mixtures with glycol proportions > 40 % up to max. 50 % by volume and a fluid temperature of > +40 °C up to max. +120 °C or fluids other than water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended. *Connection voltages: **3~440 V ±10 % 50/60 Hz; 3~400 V ±10 % 50/60 Hz; 3~380 V -5 % +10 % 50/60 Hz **Version M-: 1~220 V … 240 V (±10%), 50/60 Hz *Compliance with electromagnetic compatibility without additional measures **Interference emission for residential environment according to EN 61800-3:2018 **Interference immunity for industrial environments according to EN 61800-3:2018 Control modes: *Constant speed (n-const.) *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *User-defined PID control *Only possible with differential pressure sensor: **Permanent, automatic performance adjustment to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). **Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple secondary pumps (Multi-Flow Adaptation). **Constant volume flow (Q-const.) **Variable differential pressure (dp-v) with the option to set the nominal duty point Q and H **Constant differential pressure (dp-c) **Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) Functions: *Selection of the field of application in the setting assistant *Operating modes of twin-head pump: Main/standby operation *Switchover between heating and cooling mode (automatic, external or manual) *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Integrated full motor protection *Only possible with differential pressure sensor: **Heat quantity measurement **Cooling quantity measurement **Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) **Pump automatically deactivates when no flow is detected (No-Flow Stop) **Efficiency-optimised parallel operation for dp-c and dp-v Display in the "Home screen" of the graphic display: *Control mode currently set *Current setpoint *Current volume flow (only if a differential pressure sensor is connected) *Current fluid temperature (only if temperature sensor is connected) *Current power consumption *Cumulative electric consumption Version: *4 configurable analogue inputs: 0 – 10 V, 2–10 V, 0 – 20 mA, 4 – 20 mA and commercially available PT1000 (only on two analogue inputs); +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for run signals and fault messages *Slot for Wilo-CIF modules with interfaces for building automation (BA) (optional accessories: CIF modules Modbus RTU, BACnet MS/TP, LON, PLR, CAN) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; twin-head pump operation and Wilo-Smart Gateway *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Rotatable, graphic colour display (4.3 inches) with one button manual operation level *Bluetooth interface via Wilo-Smart Connect module BT *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface *Integrated dual pump management (twin-head pumps are prewired) when using 2 single pumps as twin-head pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2 – 10 V or 4 – 20 mA) *Time stamp for error/warnings and historical operating data *Continuous operating data memory *Standard condensate drainage holes in the motor housing (closed upon delivery) *Air vent valve on the lantern Scope of delivery: *Pump *Wilo-Smart Connect Module BT *Threaded cable glands with sealing inserts *Assembly instructions (short version) and declaration of conformity Accessories must be ordered separately: 3 mounting brackets with fixation material for installation on a base *Blind flanges for twin-head pump housing *Installation aid for mechanical seal (incl. mounting bolts) *For connection to building automation: **CIF module PLR **CIF module LON **CIF module BACnet MS/TP **Modbus RTU CIF module **CIF module CANopen **CIF module Ethernet Multi-protocol (Modbus TCP, BACnet/IP) **Connection M12 RJ45 CIF Ethernet *Differential pressure sensor DPS 2 ... 10 V *Differential pressure sensor DPS 4 ... 20 mA *Temperature sensor PT1000 AA *Sensor sleeves for the installation of temperature sensors in the pipe
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC011333
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
PPS-GF40
EF024149
Material pump wheel
Plastic (PPS - 40% GF)
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
16.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF010779
Pump power consumption (solpump)
W
EF010780
Pump power consumption standby (solstandbypump)
0 W
EF013710
Minimum Efficiency Index (MEI)
0.7
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
no
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
No
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
0.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IP55
EF020038
Self-priming
no
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE5
MECHANICAL_SEAL
Mechanical seal
AQ1EGG
EF023103
With oval counterflanges
no
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D21
Diameter bolt hole
19 mm
D22
Diameter bolt hole
19 mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DM
Diameter motor
130 mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
HD
Diameter pump housing
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
L1
Connection length
mm
L2
Connection length
mm
LE1
Height pump housing
mm
LE2
Centre connection to end motor
mm
LE3
Length electrical cabinet
347 mm
LE4
Distance connection to beginning of motor
mm
LE5
Distance to centre connection
mm
LE6
Distance connection to electrical cabinet
mm
LE7
Length to top side electrical cabinet
240 mm
LE8
Width electrical cabinet
234 mm
N1
Number of bolt holes
N2
Number of bolt holes
Z1
Working length
mm
Z2
Working length
mm
DIAMD1
Dimensions
170.0 mm
H1
Dimensions
mm
X
Dimensions
300 mm
DA1
Dimensions
mm
C
Dimensions
mm
D3
Dimensions
30.0
S1
Dimensions
12
S2
Dimensions
20 mm
Y1
Dimensions
mm
Y2
Dimensions
mm
FD
Dimensions
L5
Dimensions
mm
HB1
Dimensions
mm
HB2
Dimensions
mm
LA
Dimensions
0.000 mm
LC
0.000 mm
LC2
0
LD1
mm
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D