??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level of Details
DESCRIPTION_SHORT
Short text
Standard sewage lifting unit with solids separation system in accordance with DIN EN 12050-1 for installation in a building or in a pump chamber for outdoor installation.
DESCRIPTION_LONG
Tender text
Fully submersible sewage lifting unit, ready for connection, with solids separation according to DIN EN 12050-1. Due to the version as a solids separation system, the coarse solids are separated before the pumps and do not come into contact with the pumps. This ensures maximum operational reliability. All-in-one gas-tight and watertight collection reservoir without constructive welded joints, as well as two separately-lockable and externally maintainable solids separation reservoirs. Individual shut-off makes it possible to carry out maintenance work during operation. Pumping is performed by two high-performance submersible sewage pumps in dry well installation that run in alternating operation. The dry well installation of the pumps and their configuration as a redundant double-pump system ensures maximum hygiene, ease of maintenance, and operational reliability. The collection reservoir has rounded edges, the tank bottom is bevelled, the deepest point is located directly below the pump. This prevents deposits and the drying of solids at critical points. Quick connector to the pumps and the inspection opening facilitate maintenance work. Separate blocking of the solids separation reservoir facilitate maintenance while the unit is in operation. Manual backwashing in the collection reservoir reinforces the cleaning effect through additional turbulences and the transparent cover on the distributor box allows easy visual inspection of the unit. Level control is carried out using a level probe. Scope of delivery *Submersible pump solids separation system with two dry well installation submersible pumps *2x gate valve for solids separation reservoir *2x non-return valve on the discharge side in rectangular design *2x gate valve on the discharge side *Consolidation of the pressure outlet line *1x level probe *1x floor fixation as cross beam *2.5 m ventilation and venting hose *1x maintenance kit with blind flange Recommended accessories *Wilo-Control SC-L-…-FTS switchgear *Inlet slide valve *Rinsing kit for supply box
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010860
EF024286
Suitable for faeces
0
EF011885
Suitable for outdoor installation
yes
EF023158
Set-up behind toilet bowl
EF020293
With cutting system
no
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
EF024149
Material pump wheel
EF000447
Reservoir material
PE Polyethylene
EF020604
Quality class of reservoir
PE
EF000176
Container volume
l
EF023148
Number of pumps
0
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
bar
EF003701
Electrical connection
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
3
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
W
EF012425
Motor power output (P2) per motor
W
EF015781
Nominal operating mode
EF023092
Insulation class acc. to IEC
EF001642
Rotational speed
1/min
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
3.0 °C
EF020980
Number of inlet ports
0
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
bar
EF014906
Connection standard inlet side
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
EF024841
With non-return valve
EF001161
With de-aeration
yes
EF005474
Degree of protection (IP rating)
IP68
EF000008
Width
mm
EF000049
Depth
mm
EF000040
Height
mm
EF023105
Max. dimension of fixed parts
mm
EF005624
Alarm function
0
EF001922
Alarm output
0
EF004663
Explosion-proof
EF000167
Weight
0 kg
Embedded user actions
Preview - Generation
Formats
Files
3D
2D